Schneider-Electric
 
NSYPTDS4 picture- web-product-data-sheet
NSYPTDS4
KIT FLUSH-MOUNTING POUR ATV T4
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Drive flush mounting kit
Accessory category Mounting and fixing accessory
Product specific application Process and utilities
Range compatibility Altivar variable speed drive ATV630
Altivar variable speed drive ATV930
PanelSeT SF and SM enclosures
Altivar variable speed drive ATV340
Compatibility for Altivar Process 630-930, size: 4
Motor power kW 15 kW 220/240 V
18.5 kW 220/240 V
22 kW 220/240 V
30 kW 380/480 V
37 kW 380/480 V
45 kW 380/480 V
Mounting location Mode 1: back of enclosure on mounting plate
Mode 2: inside enclosure
Kit composition 1 x mounting plate with flanges and integrated gasket, steel with anti-corrosive coating. Fixing by screws and nuts
1 x fixing accessories
1 x drilling template
1 x instruction sheet
1 x edge protector profile, plastic.
1 x fan support
1 x cover for fan protection
Complementary
Permanent permissible load 28.7 kg
Colour Grey (RAL 7035)
Height External: 800 mm
Cut-out: 735 mm
Width External: 385 mm
Cut-out: 325 mm
Depth Wall-enclosure separation : 151.5 mm
Net weight 8.102 kg
Services Configuration of enclosurepre-drilled back at requested dimensions
Factory installation drive flush mounting kit on enclosure
Environment
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 84.000 cm
Package 1 Width 41.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 8.102 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 146.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 175.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No