|
|
|
NSYPTZ3
adaptor plates for vers.PLAZorZT D320mm 1 door mounting NSYPAPL/DPLA/DLP/BRF/BRP
|
|
|
Main
Category
|
Mounting accessory
|
Product or component type
|
Adapter plate
|
Range compatibility
|
Thalassa Thalassa PLA
Thalassa Thalassa PHD
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
- D: 320 mm
|
Mounting location
|
Enclosure bottom
|
Device composition
|
2 plate
Fixing elements
|
Material
|
Galvanised steel
|
Complementary
Fixing mode
|
Screw and insert - screw type M8 - bottom of enclosure location
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
21.000 cm
|
Package 1 Weight
|
562.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|