Schneider-Electric
 
NSYPTZ4 picture- web-product-data-sheet
NSYPTZ4
adaptor plates for vers.PLAZorZT D420mm 1 door mounting NSYPAPL/DPLA/DLP/BRF/BRP
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Adapter plate
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PHD
Application Multi-purpose
Nominal dimensions of the housing - D: 420 mm
Mounting location Enclosure bottom
Device composition 2 plate
Fixing elements
Material Galvanised steel
Complementary
Fixing mode Screw and insert - screw type M8 - bottom of enclosure location
Height 80 mm
Width 15 mm
Depth Real : 420 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.500 cm
Package 1 Length 29.500 cm
Package 1 Weight 876.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months