Schneider-Electric
 
NSYRBL21686M picture- web-product-data-sheet
NSYRBL21686M
Earthing strips 2x16 + 8x6mm² . Composition : 10 units
Schneider Electric
Characteristics
Main
Accessory / separate part category Power distribution
Product or component type Earthing strip
Device application Multi-purpose
Range compatibility PanelSeT
Thalassa
Device composition 1 strip
Quantity per set Set of 10
Nominal cross section 16 mm² 2
6 mm² 8
Complementary
Mounting location On mounting accessories
Mounting support Neutral and earth cable
Material Copper for strip
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.500 cm
Package 1 Length 10.500 cm
Package 1 Weight 31.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 7.500 cm
Package 2 Length 10.500 cm
Package 2 Weight 314.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5745f758-38d8-4667-961e-c7a31bb46dda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months