Schneider-Electric
 
NSYRBLZ21656 picture- web-product-data-sheet
NSYRBLZ21656
Earthing strips 2x16 + 5x6mm² + insulating support. Composition : 10 units
Schneider Electric
Characteristics
Main
Accessory / separate part category Power distribution
Product or component type Earthing strip
Device application Multi-purpose
Range compatibility Spacial
Thalassa
Device composition 1 strip
1 plinth
Quantity per set Set of 10
Nominal cross section 16 mm² 2
6 mm² 5
Complementary
Mounting location On mounting accessories
Mounting support Neutral and earth cable
Material Copper for strip
Plastic for plinth
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 7.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 35 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months