Schneider-Electric
 
NSYRC16 picture- web-product-data-sheet
NSYRC16
set of 2 Spacial SF side plates of the centred fixed rack - 1600x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Side plate
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support 19" fixed rack, centred
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition Fixing elements
2 side plates
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws: 19" fixed rack
Height Nominal: 1600 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 10.5 cm
Package 1 Length 151.0 cm
Package 1 Weight 4.65 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months