Schneider-Electric
 
NSYRC22 picture- web-product-data-sheet
NSYRC22
set of 2 PanelSeT SF side plates of the centred fixed rack - 2200x800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Side plate
Application Electronic application
For enclosure nominal dimensions -
Mounting support 19" fixed rack, centred
Range compatibility PanelSeT PanelSeT SF-E
Device composition Fixing elements
2 side plates
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws: 19" fixed rack
Height Nominal: 2200 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 10.500 cm
Package 1 Length 211.000 cm
Package 1 Weight 6.450 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 40.000 cm
Package 2 Width 120.000 cm
Package 2 Length 210.000 cm
Package 2 Weight 377.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months