Schneider-Electric
 
NSYRCDFIX picture- web-product-data-sheet
NSYRCDFIX
PanelSeT SF-E fixing of cable ducts on 19" racks - steel - zinc coated - 150mm
Schneider Electric
Characteristics
Overview
Lead time Usually Ships within 4 Weeks
Main
Range PanelSeT
Accessory / separate part category Cabling accessory
Product or component type Cable support
Application Multi-purpose
Electronic application
Mounting location 19" rack profile
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition Fixing elements
3 support
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode Clip-on - 19" rack profile location
By screws - cable duct location
Adjustment Adjustable in height every 44.45 mm
Height 85 mm
Width 115 mm
Depth 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 11.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 418.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months