Schneider-Electric
 
NSYRCDR18 picture- web-product-data-sheet
NSYRCDR18
PanelSeT SF/SM 180° pneumatic door stop for 19" swing rack - 180º
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Mechanical retainer
Application Electronic application
Multi-purpose
For enclosure nominal dimensions - D: 600 mm
- D: 800 mm
- D: 1000 mm
Mounting support 19" swing rack supports
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition Fixing elements
1 pneumatic retainer
Quantity per set Set of 1
Complementary
Fixing mode By fixing element: 19" swing rack support
By fixing element: structure of enclosure
Operating angle 180 °
Height 108 mm
Width 80 mm
Depth 570 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 56.500 cm
Package 1 Weight 498.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months