Schneider-Electric
 
NSYRCINT picture- web-product-data-sheet
NSYRCINT
Switch for swing rack to fix directy in the bottom or top support- M20 conection
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Switch
Application Electronic application
Multi-purpose
For enclosure nominal dimensions -
Mounting support 19'' swing rack
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition Fixing elements
1 switch/commutator unit
Quantity per set Set of 1
Complementary
Fixing mode By screws: 19" swing rack support
Input type NC + NO
Absolute maximum input 10 A/500 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 10.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 68.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C64c958a-5d4a-48a4-ab87-b20d6332fb03
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months