Schneider-Electric
 
NSYRCK19KIT picture- web-product-data-sheet
NSYRCK19KIT
set of 2 PanelSeT SF central fixing kits
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Fixing kit
Application Electronic application
For enclosure nominal dimensions -
Mounting support Cross rails, installed depthwise
Range compatibility PanelSeT PanelSeT SF-E
Device composition Fixing elements
2 support
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By clips: 19" fixed rack
By screws: cross rail
Height 85 mm
Width 130 mm
Depth 115 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 13.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 182.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months