Schneider-Electric
 
NSYRCK42 picture- web-product-data-sheet
NSYRCK42
PanelSeT SF/SM 19" fixed rack - 2000 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Electronic application
For enclosure nominal dimensions - H: 2000 mm
Rack type Fixed
Mounting location On structure of enclosure
Mounting support 19" fixed support bracket
Range compatibility PanelSeT PanelSeT SF 5G
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition Fixing elements
2 upright
Quantity per set Set of 1
Number of units 19" 42
Complementary
Rack coverage Complete
Material Steel
Enclosure/cubicle description Floor-standing enclosure
Surface finish Zinc coated
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Permanent permissible load 400 kg
Height 2000 mm
Width Nominal: 600 mm
Nominal: 800 mm
Depth 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 11.500 cm
Package 1 Length 190.000 cm
Package 1 Weight 5.472 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 40
Package 2 Height 36.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 251.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 39
Contractual warranty
Warranty 18 months