Schneider-Electric
 
NSYRCKS8 picture- web-product-data-sheet
NSYRCKS8
set of 4 PanelSeT SF support brackets for 19" fixed rack - 400kg load - 800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Support bracket
Application Electronic application
For enclosure nominal dimensions -
Mounting support 19" fixed rack
Range compatibility PanelSeT PanelSeT SF-E
Device composition Fixing elements
4 support
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By fixing element
Permanent permissible load 400 kg
Height 50 mm
Depth Nominal : 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 6.500 cm
Package 1 Length 79.500 cm
Package 1 Weight 3.530 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 48.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 542.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 23
Contractual warranty
Warranty 18 months