Schneider-Electric
 
NSYRETPLA picture- web-product-data-sheet
NSYRETPLA
Door retainer for vers.PLA, PLAZ and PLAT -opening110º
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Door retainer
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility Thalassa PLA, PLAZ, PLAT versions
Device composition Fixing elements
1 x retainer
Complementary
Material Galvanised steel
Fixing mode By fixing element - on enclosure body location
By fixing element - on door bosses location
Operating angle 110 °
Opening mechanism Mechanical system
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 122.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 2000
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 200.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months