Schneider-Electric
 
NSYRPX2 picture- web-product-data-sheet
NSYRPX2
Blanking plate SS 304L to conceal free space after the console install - W200mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Blanking cover
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Top of control desk
Quantity per set Set of 1
Complementary
Range compatibility Spacial Spacial SDX
Device composition 1 blanking cover
Thickness 1.5 mm
Material Stainless steel 304L
Net weight 0.2 kg
Fixing mode By screws - control desk location
Width Nominal: 200 mm
Fixing centers: 165 mm
Depth Real : 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 15.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months