Schneider-Electric
 
NSYRSF84 picture- web-product-data-sheet
NSYRSF84
Spacial SF Standard roof W800 x D400 mm
Schneider Electric
Characteristics
Main
Range Spacial
Offer type Spare part
Accessory / separate part category Enclosure accessory
Product or component type Roof
Device application Multi-purpose
Mounting location On top of enclosure
Range compatibility Spacial Spacial SF suitable enclosure
Device composition 1 roof
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type M12 - roof fixing point location
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 82 cm
Package 1 Length 61 cm
Package 1 Weight 4.19 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months