Schneider-Electric
 
NSYRSW36 picture- web-product-data-sheet
NSYRSW36
PanelSeT SF/SM 19" swing rack - 1800x800 mm - 36 modules
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Electronic application
For enclosure nominal dimensions - H: 1800 mm
Rack type Swing
Mounting location On structure of enclosure
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition Fixing elements
2 800 mm swing rack supports
1 hinged rack
1 side lid with handle
Quantity per set Set of 1
Number of units 19" 36
Complementary
Rack coverage Complete
Rack position Off-centered
Material Steel
Enclosure/cubicle description Floor-standing enclosure
Surface finish Zinc coated
Lock type Handle with ball lock
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Colour Side plate: grey (RAL 7035)
Permanent permissible load 3.75 kg per unit with a maximum of 150 kg
Opening of the 19" racks Reversible 120 °
Height 1800 mm
Width 800 mm
Depth 1701 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 74.000 cm
Package 1 Length 173.000 cm
Package 1 Weight 25.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 92.000 cm
Package 2 Width 120.000 cm
Package 2 Length 210.000 cm
Package 2 Weight 283.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 192
Contractual warranty
Warranty 18 months