Schneider-Electric
 
NSYRSW631 picture- web-product-data-sheet
NSYRSW631
Spacial SF/SM 19" swing rack - 1600x600 mm - 31 modules
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Electronic application
For enclosure nominal dimensions -
Rack type Swing without panels
Mounting location On structure of enclosure
Mounting support 19" swing rack support
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition 1 rack
Number of units 19" 31
Complementary
Material Steel
Surface finish Zinc coated
Lock type Lock 5 mm double bar
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Permanent permissible load 3 kg per unit
Opening of the 19" racks Reversible 120 °
Height 1600 mm
Width 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 51.5 cm
Package 1 Length 147.0 cm
Package 1 Weight 16.2 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months