Schneider-Electric
 
NSYRSW636 picture- web-product-data-sheet
NSYRSW636
PanelSeT SF/SM 19" swing rack - 1800x600 mm - 36 modules
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Electronic application
For enclosure nominal dimensions -
Rack type Swing
Mounting location On structure of enclosure
Mounting support 19" swing rack support
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition 1 rack
Number of units 19" 36
Complementary
Rack coverage Complete
Material Steel
Enclosure/cubicle description Floor-standing enclosure
Surface finish Zinc coated
Lock type Lock 5 mm double bar
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Permanent permissible load 3 kg per unit
Opening of the 19" racks Reversible 120 °
Height 1800 mm
Width 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 51.500 cm
Package 1 Length 167.000 cm
Package 1 Weight 17.400 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 68.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 148.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 124
Contractual warranty
Warranty 18 months