Schneider-Electric
 
NSYRSWC31 picture- web-product-data-sheet
NSYRSWC31
Spacial SF/SM 19" swing rack - 1600x800 mm - 31 modules
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Electronic application
For enclosure nominal dimensions - H: 1600 mm
Rack type Swing centred
Mounting location On structure of enclosure
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition Fixing elements
2 800 mm swing rack supports
1 19" swing rack
2 side plates with ball-lock handle
Quantity per set Set of 1
Number of units 19" 31
Complementary
Material Steel
Surface finish Zinc coated
Lock type Handle with ball lock
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Colour Side plate: grey (RAL 7035)
Permanent permissible load 3.75 kg per unit with a maximum of 150 kg
Opening of the 19" racks Reversible 120 °
Height 1600 mm
Width 800 mm
Depth 1501 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 73.0 cm
Package 1 Length 150.1 cm
Package 1 Weight 25.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months