Schneider-Electric
 
NSYRSWH180 picture- web-product-data-sheet
NSYRSWH180
set of 2 Spacial SF 180° hinges - M8 screws
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Hinge
Application Electronic application
Multi-purpose
For enclosure nominal dimensions -
Mounting support Swing rack
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition Fixing elements
2 hinge
Quantity per set Set of 1
Complementary
Material Zamak 5
Fixing mode By screws: 19" swing rack
Operating angle 180 °
Height 38 mm
Width 140 mm
Depth 155 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 14.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 1.420 kg
Unit Type of Package 2 P12
Number of Units in Package 2 200
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 302.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 10
Contractual warranty
Warranty 18 months