Schneider-Electric
 
NSYRSWP9 picture- web-product-data-sheet
NSYRSWP9
PanelSeT SF/SM partial 19" swing rack - 468 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Electronic application
For enclosure nominal dimensions - H: 468 mm
Rack type Swing
Mounting location Front of enclosure
Mounting support Partial 19" swing rack support
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition 1 rack
Number of units 19" 9
Complementary
Rack coverage Partial
Material Steel
Enclosure/cubicle description Floor-standing enclosure
Surface finish Zinc coated
Lock type Lock 5 mm double bar
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Permanent permissible load 2 kg per unit
Opening of the 19" racks Reversible 120 °
Height 468 mm
Width 600 mm
800 mm
Depth 468 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 47.500 cm
Package 1 Length 52.000 cm
Package 1 Weight 2.912 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 71.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 21
Contractual warranty
Warranty 18 months