Schneider-Electric
 
NSYS06 picture- web-product-data-sheet
NSYS06
Safety terminals section 1x6mm² . Supply : 20
Schneider Electric
Characteristics
Main
Accessory / separate part category Power distribution
Product or component type Safety terminal
Device application Multi-purpose
Range compatibility PanelSeT
Thalassa
Device composition 1 sigma terminal
Quantity per set Set of 20
Nominal cross section 6 mm² 1
Complementary
Mounting location On mounting accessories
Material Polyamide 6 matt black for base
Polypropylene orange for cover
MS-58 brass for terminal
Zinc-plated and dichromated steel for ring
Height 25 mm
Width 16 mm
Depth 33 mm
Diameter 16 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.650 cm
Package 1 Width 9.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 2.500 cm
Package 2 Width 9.500 cm
Package 2 Length 13.000 cm
Package 2 Weight 164.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 1560
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 13.492 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5745f758-38d8-4667-961e-c7a31bb46dda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months