Schneider-Electric
 
NSYS3CM404020 picture- web-product-data-sheet
NSYS3CM404020
HMI encl. PanelSeT S3CM. H400xW400xD200IP54 IK10, RAL7035.Rear door.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT S3CM
Application Human-machine dialogue application
Category Control enclosure
Enclosure nominal height 400 mm
Enclosure nominal width 400 mm
Enclosure nominal depth 200 mm
Installation accessory type Suspension system
Product destination Interface
Device composition 1 body
1 door with lock
2 rail
1 reinforcement plate
1 front trim frame
Complementary
Body type Single piece body
Door type Plain
Number of doors Rear: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Accessibility for operation Rear
Removable parts Door by hinges
Trim frame by screws
2 rails by screws
Material Enclosure and front face: steel
Trim frame: aluminium
Surface finish Epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Front face: grey (RAL 7040)
Net weight 10.394 kg
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.500 cm
Package 1 Width 22.000 cm
Package 1 Length 41.500 cm
Package 1 Weight 10.160 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 24
Package 2 Height 200.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 352.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months