Schneider-Electric
 
NSYS3D101030P picture- web-product-data-sheet
NSYS3D101030P
Wall mounted steel enclosure, PanelSeT S3D, plain door, with mounting plate, 1000x1000x300mm, IP66, IK10
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT S3D
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 1000 mm
Enclosure nominal width 1000 mm
Enclosure nominal depth 300 mm
Door type Plain
Mounting plate description Plain
Type of gland plate Standard
Installation accessory type Wall-mounting
Device composition 1 body
2 cable gland plate
1 mounting plate
1 door with lock
Complementary
Body type Gutter-shaped front rail double sheet thickness
Single piece body
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 points lock, 3 mm double-bar
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Mounting plate by fixing element
Material Enclosure: steel
Mounting plate: galvanised steel
Surface finish Enclosure: epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Standards IEC 62208
Product certifications DNV
UL
BV
GL
cUL
Net weight 63 kg
Environment
NEMA degree of protection NEMA 4X/13
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35.000 cm
Package 1 Width 101.000 cm
Package 1 Length 103.000 cm
Package 1 Weight 60.800 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 3
Package 2 Height 115.000 cm
Package 2 Width 103.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 195.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months