Schneider-Electric
 
NSYS3D121030DT picture- web-product-data-sheet
NSYS3D121030DT
Wall mounted steel enclosure, PanelSeT S3D, double transparent door, without mounting plate, 1200x1000x300mm, IP55, IK08
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT S3D
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 1200 mm
Enclosure nominal width 1000 mm
Enclosure nominal depth 300 mm
Door type Glazed
Mounting plate description Without mounting plate
Type of gland plate Standard
Installation accessory type Wall-mounting
Device composition 1 body
2 cable gland plate
1 lock
2 door
Complementary
Body type Gutter-shaped front rail double sheet thickness
Single piece body
Number of doors Front face: 2 door(s)
Door opening side Reversible (120 °)
Lock type 3 points lock, 3 mm double-bar
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Body: steel
Door: steel and security glass
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications cUL
BV
DNV
UL
GL
Net weight 52 kg
Environment
Electromagnetic compatibility Electromagnetic field immunity test
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35.400 cm
Package 1 Width 102.400 cm
Package 1 Length 122.600 cm
Package 1 Weight 52.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 113.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months