Schneider-Electric
 
NSYS3DB25315 picture- web-product-data-sheet
NSYS3DB25315
PanelSeT S3DB . H250xW300xD150. IP66, IK10, RAL7035. No
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT S3DB
Application Terminal application
Category Compact enclosure
Enclosure nominal height 250 mm
Enclosure nominal width 300 mm
Enclosure nominal depth 150 mm
Door type Plain
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Installation accessory type Wall-mounting
Horizontal or vertical position
Product destination For equipping with terminal
Device composition 1 body
1 door
1 lock
Complementary
Body type Gutter-shaped front rail double sheet thickness
Single piece body
Number of doors Front face: 1 door(s)
Door opening side Reversible (180 °)
Lock type 3 mm double-bar lock
Accessibility for operation Front
Removable parts Door by hinges
Material Steel
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications GL
BV
UL
cUL
DNV
Net weight 3.374 kg
Environment
NEMA degree of protection NEMA 4X/13
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.500 cm
Package 1 Width 26.500 cm
Package 1 Length 31.500 cm
Package 1 Weight 3.374 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 105
Package 2 Height 205.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 367.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months