Schneider-Electric
 
NSYS3DB5415 picture- web-product-data-sheet
NSYS3DB5415
Spacial S3DB H500xW400xD150. IP66, IK10, RAL7035. No
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3DB
Application Terminal application
Category Compact enclosure
Enclosure nominal height 500 mm
Enclosure nominal width 400 mm
Enclosure nominal depth 150 mm
Door type Plain
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Installation accessory type Wall-mounting
Horizontal or vertical position
Product destination For equipping with terminal
Device composition 1 body
1 door
1 lock
Complementary
Body type Gutter-shaped front rail double sheet thickness
Single piece body
Number of doors Front face: 1 door(s)
Door opening side Reversible (180 °)
Lock type 3 mm double-bar lock
Accessibility for operation Front
Removable parts Door by hinges
Material Steel
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications BV
DNV
GL
UL
LR
cUL
Net weight 7.186 kg
Environment
NEMA degree of protection NEMA 4X/13
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 41.5 cm
Package 1 Length 51.0 cm
Package 1 Weight 7.186 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 36
Package 2 Height 209.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 272.0 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months