Schneider-Electric
 
NSYS3DBFL4317 picture- web-product-data-sheet
NSYS3DBFL4317
Spacial S3DB H400xW300xD170. IP66, IK10, RAL7035.FL21 cut-out. No CG plate
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3DB
Application Terminal application
Category Compact enclosure
Enclosure nominal height 400 mm
Enclosure nominal width 300 mm
Enclosure nominal depth 170 mm
Door type Plain
Mounting plate description Without mounting plate
Type of gland plate FL21 cut-out
Installation accessory type Wall-mounting
Product destination For equipping with terminal
Device composition 1 body
1 door
1 lock
Complementary
Body type Single piece body
Gutter-shaped front rail double sheet thickness
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Accessibility for operation Front
Removable parts Door by hinges
Material Steel
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications LR
cUL
GL
UL
BV
DNV
Net weight 6.2 kg
Environment
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP65 conforming to IEC 60529 (with membrane mounted)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41 cm
Package 1 Width 32 cm
Package 1 Length 24 cm
Package 1 Weight 6.2 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months