Schneider-Electric
 
NSYS3DC12830 picture- web-product-data-sheet
NSYS3DC12830
Wall mounted steel enclosure, PanelSeT S3DC, plain door, without plain chasis, 1200x800x300mm, IP66, IK10
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT S3DC
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 1200 mm
Enclosure nominal width 800 mm
Enclosure nominal depth 300 mm
Door type Plain
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Installation accessory type Wall-mounting
Device composition 1 body
1 door
1 lock
Complementary
Body type Gutter-shaped front profile double sheet thickness
Single piece body
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 points lock, screw driver insert
Accessibility for operation Front
Removable parts Door by hinges
Material Steel
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications UL
Net weight 44.6 kg
Environment
NEMA degree of protection NEMA 4X/13
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36.000 cm
Package 1 Width 83.000 cm
Package 1 Length 131.000 cm
Package 1 Weight 53.310 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 3
Package 2 Height 145.000 cm
Package 2 Width 84.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 145.400 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months