Schneider-Electric
 
NSYS3DEX4420 picture- web-product-data-sheet
NSYS3DEX4420
PanelSeT S3DEX (ATEX certified) H400xW400xD200 .IP66 IK10 RAL7035.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT S3DEX
Application ATEX certified application
Category Compact enclosure
Enclosure nominal height 400 mm
Enclosure nominal width 400 mm
Enclosure nominal depth 200 mm
Door type Plain
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Installation accessory type Wall-mounting
Product destination For potentially explosive atmosphere
Device composition 1 door
1 lock
Body with clamped blind nut
Complementary
Body type Gutter-shaped front rail double sheet thickness
Single piece body
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type Double-bar lock
Accessibility for operation Front
Removable parts Door by hinges
Material Steel
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards EN 60079-0:2012
EN 60079-7:2007
EN 60079-31:2009
Marking II 2 GD Ex e IIC Gb Ex tb IIIC Db according to the ATEX directive 94/9/EC
Net weight 6.9 kg
Environment
NEMA degree of protection NEMA 4X/13
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP66 conforming to IEC 60529 (enclosures with single door)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.500 cm
Package 1 Width 40.500 cm
Package 1 Length 41.000 cm
Package 1 Weight 6.864 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 40
Package 2 Height 182.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 288.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months