Schneider-Electric
 
NSYS3HD10840 picture- web-product-data-sheet
NSYS3HD10840
PanelSeT S3HD outdoor heavy duty enclosure - H1062xW800xD430 - IP66
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3HD
Installation type Multi-purpose
Specific application Outdoor heavy duty
Category Compact enclosure
Function available Ventilation with plinth in option
Enclosure nominal height with canopy 1062 mm
Canopy nominal height 62 mm
Enclosure nominal width 800 mm
Enclosure nominal depth with canopy 430 mm
Enclosure nominal depth 400 mm
Door type Plain
Mounting plate description Without mounting plate
Cable gland plate type Plain aluminium
Installation accessory type Wall-mounting
Floor-standing with plinth
Device composition 1 body
1 door
1 lock
1 door retainer
1 canopy
1 cable gland plate
1 document pocket
Certification UL conforming to UL 508 A 2007
Bureau Veritas conforming to IEC 61969-3 2011
Bureau Veritas conforming to IEC 61439-5 2010
DEKRA conforming to IEC 62208 2011
Bureau Veritas conforming to ISO 12944 2007
Complementary
Body type Single piece body
Gutter-shaped front rail double sheet thickness
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 points lock, 3 mm double-bar
Accessibility for operation Front
Removable parts Door by hinges
Canopy by screws
Maximum lifting load 200 kg
Material Steel with anti-corrosive coating
Surface finish Enclosure: polyester powder
Colour Grey (RAL 7035)
Net weight 48.7 kg
Standards IEC 61439-5
IEC 61969-3
UL 508 A
IEC 62208
Environment
IP degree of protection IP55 with ventilated plinth conforming to IEC 60529 class 2
IP66 enclosure protection
IK degree of protection IK10 conforming to IEC 62262
Climatic withstand C4H conforming to ISO 12944 720 h salt mist
Ambient air temperature for operation -45…80 °C conforming to IEC 61969-3 class 1
Corrosion withstand 90…100 % 40 °C conforming to ISO 12944 C4H
Environmental withstand Solar radiation: class 1 up to 1120 W/m² conforming to IEC 61969-3:2011
Surrounding air withstand: class 1 up to 180 km/h conforming to IEC 61969-3:2011
Ultraviolet degradation test: class 1 conforming to ISO 4892-2:2013
Formation of ice and frost: class 1 conforming to IEC 61969-3:2011
Fauna and flora withstand: class 1 conforming to IEC 61969-3:2011
: class 1 conforming to IEC 61969-3:2011
Thermal management options Fan: 1500 W for a maximum noise level of 60 dB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.500 cm
Package 1 Width 82.000 cm
Package 1 Length 108.000 cm
Package 1 Weight 48.700 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 4
Package 2 Height 178.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 210.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No