Schneider-Electric
 
NSYS3HF10830P picture- web-product-data-sheet
NSYS3HF10830P
PanelSeT S3HF H1000xW800xD300 EMC-immunity IP55 RAL7035
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT S3HF
Application Industrial application
Category Compact enclosure
Enclosure nominal height 1000 mm
Enclosure nominal width 800 mm
Enclosure nominal depth 300 mm
Door type Plain
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Installation accessory type Wall-mounting
Device composition 1 body
1 door with lock
1 mounting plate
Complementary
Body type Single piece body
Number of doors Front face: 1 door(s)
Lock type 3 points lock, 3 mm double-bar
Accessibility for operation Front
Removable parts Door by hinges
Material Body: aluzinc
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 60529
Net weight 51.7 kg
Environment
Electromagnetic compatibility EMC immunity
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 32.500 cm
Package 1 Width 81.500 cm
Package 1 Length 103.000 cm
Package 1 Weight 49.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 5
Package 2 Height 178.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 258.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No