Schneider-Electric
 
NSYS3X10830T picture- web-product-data-sheet
NSYS3X10830T
Wall mounted enclosure, PanelSeT S3X, stainless steel 304L, glazed door, 1000x800x300mm, IP66
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3X
Enclosure type Multi-purpose
Category Compact enclosure
Nominal height 1000 mm
Nominal width 800 mm
Nominal depth 300 mm
Product installation Wall-mounting
Device composition 1 body
1 lock: door
1 door
Complementary
Body type Single piece body, cross-shaped structure
Gutter shaped front rail
Door type Glazed
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 2 points lock, 3 mm double-bar
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Accessibility for operation Front
Removable parts Door by hinges
Material Body and door: stainless steel 304L
Lock: zamak
Hinge: stainless steel
Door: Securit glass
Surface finish Body and door: Scotch-Brite® brushed
Lock: chromium plated
Net weight 35 kg
Environment
Standards IEC 62208
Product certifications UL 508 type A
CAN/CSA 22
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Environmental characteristic Corrosive
Specific hygiene
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 32.000 cm
Package 1 Width 81.500 cm
Package 1 Length 102.500 cm
Package 1 Weight 35.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 6
Package 2 Height 175.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 223.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months