Schneider-Electric
 
NSYS3XEX5420 picture- web-product-data-sheet
NSYS3XEX5420
SPACIAL S3XEX stainless 304L ATEX , Scotch Brite® finish, H500xW400xD200mm.
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3XEX
Enclosure type ATEX certified application
Category Compact enclosure
Nominal height 500 mm
Nominal width 400 mm
Nominal depth 200 mm
Product installation Wall-mounting
Product destination For potentially explosive atmosphere
Device composition 1 body
1 lock: door
1 door
2 perforated vertical profile drilled: door
Complementary
Body type Single piece body, cross-shaped structure
Gutter shaped front rail
Door type Plain
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 2 points lock, 3 mm double-bar
Mounting plate description Without mounting plate
Type of gland plate Without gland plate
Accessibility for operation Front
Removable parts Door by hinges
Material Body and door: stainless steel 304L
Lock: zamak
Hinge: stainless steel
Surface finish Body and door: Scotch-Brite® brushed
Lock: chromium plated
Net weight 8.034 kg
Environment
Standards EN 60079-7 : 2006
EN 61241-1 : 2004
EN 61241-0 : 2005
EN 60079-0 : 2004
Product certifications LOM 09ATEX3068U
IP degree of protection IP66 conforming to IEC 60529 (according to the ATEX directive 94/9/EC)
IK degree of protection IK10 conforming to IEC 62262
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months