Schneider-Electric
 
NSYS5GPC38 picture- web-product-data-sheet
NSYS5GPC38
PanelSeT SFP 5G - reinforced compact plinth - 300x800
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Reinforced plinth
Application Seismic
Nominal dimensions of the housing - W: 300 mm D: 800 mm
Device composition 1 plinth
Range compatibility PanelSeT PanelSeT SFP 5G
Mounting support Floor
Complementary
Fixing mode By screws
Material Steel
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 100 mm
Width 300 mm
Depth 800 mm
Thickness 5 mm
Environment
IK degree of protection IK10 conforming to IEC 62262
Mechanical robustness Seismic tests 5G conforming to EDF CRT 91 C 112 00
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 81.5 cm
Package 1 Width 32.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 17.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No