Schneider-Electric
 
NSYS5GPC75 picture- web-product-data-sheet
NSYS5GPC75
PanelSeT SFP 5G - reinforced compact plinth - 700x500
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Reinforced plinth
Application Seismic
Nominal dimensions of the housing - W: 700 mm D: 500 mm
Device composition 1 plinth
Range compatibility PanelSeT PanelSeT SFP 5G
Mounting support Floor
Complementary
Fixing mode By screws
Material Steel
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 100 mm
Width 700 mm
Depth 500 mm
Thickness 5 mm
Environment
IK degree of protection IK10 conforming to IEC 62262
Mechanical robustness Seismic tests 5G conforming to EDF CRT 91 C 112 00
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 71.0 cm
Package 1 Width 50.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 19.6 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No