Schneider-Electric
 
NSYS70 picture- web-product-data-sheet
NSYS70
Safety terminals section 1x70mm² . Supply : 20
Schneider Electric
Characteristics
Main
Accessory / separate part category Power distribution
Product or component type Safety terminal
Device application Multi-purpose
Range compatibility PanelSeT
Thalassa
Device composition 1 sigma terminal
Quantity per set Set of 20
Nominal cross section 70 mm² 1
Complementary
Mounting location On mounting accessories
Material Polyamide 6 matt black for base
Polypropylene orange for cover
MS-58 brass for terminal
Zinc-plated and dichromated steel for ring
Height 50 mm
Width 30 mm
Depth 55 mm
Diameter 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 16.400 cm
Package 1 Length 20.000 cm
Package 1 Weight 78.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 20.500 cm
Package 2 Width 16.500 cm
Package 2 Length 5.500 cm
Package 2 Weight 1.602 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5745f758-38d8-4667-961e-c7a31bb46dda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months