Schneider-Electric
 
NSYS95100 picture- web-product-data-sheet
NSYS95100
Safety terminals section 1x100mm² . Supply : 16
Schneider Electric
Characteristics
Main
Accessory / separate part category Power distribution
Product or component type Safety terminal
Device application Multi-purpose
Range compatibility PanelSeT
Thalassa
Device composition 1 sigma terminal
Quantity per set Set of 16
Nominal cross section 100 mm² 1
Complementary
Mounting location On mounting accessories
Material Polyamide 6 matt black for base
Polypropylene orange for cover
MS-58 brass for terminal
Zinc-plated and dichromated steel for ring
Height 54 mm
Width 33 mm
Depth 58 mm
Diameter 33 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 15.700 cm
Package 1 Length 18.200 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.000 cm
Package 2 Width 16.000 cm
Package 2 Length 19.000 cm
Package 2 Weight 1.032 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 28.500 cm
Package 3 Width 37.000 cm
Package 3 Length 37.000 cm
Package 3 Weight 21.320 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5745f758-38d8-4667-961e-c7a31bb46dda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months