Schneider-Electric
 
NSYSB130 picture- web-product-data-sheet
NSYSB130
Slides, length 130mm + bracket for slides. Packaging unit: 10 pieces.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Slide bracket
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Thalassa Thalassa PLM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Aluminium upright
Device composition 1 bracket
1 slide
Fixing elements
Quantity per set Set of 10
Material Galvanised steel
Complementary
Fixing mode By fixing element
Adjustment In depth of the plates and rails
Length 130 mm
Height 30 mm
Width 30 mm
Net weight 0.126 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 126.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 23.5 cm
Package 2 Length 12.5 cm
Package 2 Weight 1.29 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 100
Package 3 Height 20.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 12.9 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months