Schneider-Electric
 
NSYSB90 picture- web-product-data-sheet
NSYSB90
Slides, length 90mm + bracket for slides. Packaging unit: 10 pieces.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Slide bracket
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Thalassa Thalassa PLM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Aluminium upright
Device composition 1 bracket
1 slide
Fixing elements
Quantity per set Set of 10
Material Galvanised steel
Complementary
Fixing mode By fixing element
Adjustment In depth of the plates and rails
Length 90 mm
Height 30 mm
Depth 90 mm
Net weight 0.112 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 12.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 112.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 21.0 cm
Package 2 Length 12.0 cm
Package 2 Weight 1.122 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 20.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 11.22 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months