Schneider-Electric
 
NSYSBM151512 picture- web-product-data-sheet
NSYSBM151512
Metal industrial box plain door H150xW150xD120 IP66 IK10 RAL 7035
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT SBM
Device application Multi-purpose
Category Industrial box
Device short name SBM
Enclosure type Flat face box
Enclosure nominal height 150 mm
Enclosure nominal width 150 mm
Enclosure nominal depth 120 mm
Enclosure mounting Wall mounted
Device composition 4 cover screw
1 cover
1 body
Body type Single piece body folded and welded
Type of front cover Plain door
Cover fixing Half turn metal screw
Lock type Captive screw PZ2 outside sealed area
Removable parts Cover by captive screws
Complementary
Material Sheet steel
Surface finish Polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications DNV-GL
UL
BV
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for storage -35…60 °C
Operating temperature -35…80 °C
Net weight 1.306 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 17.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 1.306 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 61.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 166.720 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months