|
|
|
NSYSBMB208012
Metal industrial box hinges transparent cover H200xW800xD120 IP55 IK08 RAL 7035
|
|
|
Main
Range
|
Spacial
|
Product name
|
Spacial SBM
|
Device application
|
Multi-purpose
|
Category
|
Industrial box
|
Device short name
|
SBMB
|
Enclosure type
|
Bus box
|
Enclosure nominal height
|
200 mm
|
Enclosure nominal width
|
800 mm
|
Enclosure nominal depth
|
120 mm
|
Enclosure mounting
|
Wall mounted
|
Device composition
|
1 body
4 FL21 cable gland plate
1 glazed door
1 DIN rail
3 cover screw
|
Body type
|
Single piece body folded and welded
|
Type of front cover
|
Glazed door
|
Cover fixing
|
Half turn metal screw
|
Lock type
|
Captive screw PZ2 outside sealed area
|
Removable parts
|
Cover by captive screws
Cable gland plate screw
DIN rail screw
|
Complementary
Material
|
Cover: steel and plexiglass
Body: sheet steel
|
Surface finish
|
Polyester powder
|
Colour
|
Grey (RAL 7035)
|
Standards
|
IEC 62208
|
Product certifications
|
GL
DNV
UL
LR
BV
|
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to IEC 62262
|
Ambient air temperature for storage
|
-35…60 °C
|
Operating temperature
|
-35…80 °C
|
Net weight
|
8.314 kg
|
Offer Sustainability
Contractual warranty
|
|