Schneider-Electric
 
NSYSBMC203012 picture- web-product-data-sheet
NSYSBMC203012
Metal industrial box FL21 cable entry H200xW300xD120 IP55 IK10 RAL 7035
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial SBM
Device application Multi-purpose
Category Industrial box
Device short name SBMC
Enclosure type Entry box
Enclosure nominal height 200 mm
Enclosure nominal width 300 mm
Enclosure nominal depth 120 mm
Enclosure mounting Wall mounted
Device composition 4 cover screw
1 cover
1 body
2 FL21 cable gland plate
Body type Single piece body folded and welded
Type of front cover Plain door
Cover fixing Half turn metal screw
Lock type Captive screw PZ2 outside sealed area
Removable parts Cover by captive screws
Cable gland plate screw
Complementary
Material Sheet steel
Surface finish Polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications UL
LR
BV
DNV
GL
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for storage -35…60 °C
Operating temperature -35…80 °C
Net weight 3.132 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 32 cm
Package 1 Width 22 cm
Package 1 Length 14 cm
Package 1 Weight 3.132 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months