|
|
|
NSYSBMC406012
Metal industrial box FL21 cable entry H400xW600xD120 IP55 IK10 RAL 7035
|
|
|
|
|
End of Commercialization NOV 18, 2020
|
|
|
|
|
Main
Range
|
Spacial
|
Product name
|
Spacial SBM
|
Device application
|
Multi-purpose
|
Category
|
Industrial box
|
Device short name
|
SBMC
|
Enclosure type
|
Entry box
|
Enclosure nominal height
|
400 mm
|
Enclosure nominal width
|
600 mm
|
Enclosure nominal depth
|
120 mm
|
Enclosure mounting
|
Wall mounted
|
Device composition
|
1 cover
1 body
6 cover screw
6 FL21 cable gland plate
|
Body type
|
Single piece body folded and welded
|
Type of front cover
|
Plain door
|
Cover fixing
|
Half turn metal screw
|
Lock type
|
Captive screw PZ2 outside sealed area
|
Removable parts
|
Cover by captive screws
Cable gland plate screw
|
Complementary
Material
|
Sheet steel
|
Surface finish
|
Polyester powder
|
Colour
|
Grey (RAL 7035)
|
Standards
|
IEC 62208
|
Product certifications
|
LR
DNV-GL
UL
BV
|
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK10 conforming to IEC 62262
|
Ambient air temperature for storage
|
-35…60 °C
|
Operating temperature
|
-35…80 °C
|
Net weight
|
10.232 kg
|
Offer Sustainability
Contractual warranty
|
|