Schneider-Electric
 
NSYSBPLA picture- web-product-data-sheet
NSYSBPLA
central support for mount.side or hor.plate or upright or 19"chas.in 2doors PLA
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Support
Range compatibility Thalassa Thalassa PLA
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location 2-door enclosure
Device composition 2 support
Material Steel
Complementary
Fixing mode By fixing element - intermediate reinforcement rail location
Height 40 mm
Width 220 mm
Depth 160 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months