This Application will be decommissioned as of January 7th 2025

NSYSC124HD |
Schneider-Electric
 
NSYSC124HD picture- web-product-data-sheet
NSYSC124HD
Canopy SF HD 1200x400mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility PanelSeT PanelSeT SFHD
For enclosure nominal dimensions - W: 1200 mm D: 400 mm
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Complementary
Quantity per set Set of 1
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws
Height Real: 61.5 mm
Width Nominal: 1200 mm
Real: 1200 mm
Depth Nominal : 400 mm
Real : 430 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 45.000 cm
Package 1 Length 123.000 cm
Package 1 Weight 9.924 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 85.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 115.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No