Schneider-Electric
 
NSYSC1660 picture- web-product-data-sheet
NSYSC1660
Spacial SF/SM canopy - 1600x600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility Spacial Spacial SM
Spacial Spacial SF
For enclosure nominal dimensions -
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Drilling template
Complementary
Quantity per set Set of 1
Material Galvanised steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - roof drilled holes location
Height 85 mm
Width Real: 1607 mm
Nominal: 1600 mm
Depth Real : 625 mm
Nominal : 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 63.5 cm
Package 1 Length 162.0 cm
Package 1 Weight 15.827 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months