Schneider-Electric
 
NSYSC2050 picture- web-product-data-sheet
NSYSC2050
Spacial SF/SM canopy - 2000x500 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility Spacial Spacial SF
For enclosure nominal dimensions -
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Drilling template
Complementary
Quantity per set Set of 1
Material Galvanised steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - roof drilled holes location
Height 85 mm
Width Real: 2007 mm
Nominal: 2000 mm
Depth Real : 525 mm
Nominal : 500 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 53.5 cm
Package 1 Length 202.0 cm
Package 1 Weight 16.835 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months