This Application will be decommissioned as of January 7th 2025

NSYSC66HD |
Schneider-Electric
 
NSYSC66HD picture- web-product-data-sheet
NSYSC66HD
Canopy SF HD 600x600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility PanelSeT PanelSeT SFHD
For enclosure nominal dimensions - W: 600 mm D: 600 mm
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Complementary
Quantity per set Set of 1
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws
Height Real: 81 mm
Width Nominal: 600 mm
Real: 600 mm
Depth Nominal : 600 mm
Real : 630 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 65.500 cm
Package 1 Length 67.000 cm
Package 1 Weight 8.260 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 84.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 94.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No